-
Device fitting
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of contacts as change-over contact
-
Function
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
With axis extension
-
Type of accessory/spare part
-
Function
-
Function
-
Material lock case
-
Device fitting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Function
-
Function
-
Max. number of padlocks
-
Rated voltage
-
Number of contacts as change-over contact
-
Function
-
Number of contacts as normally open contact
-
With door interlock
-
Number of contacts as normally open contact
-
Suitable for shackle diameter
-
Number of contacts as normally open contact
-
With door interlock
-
Nominal current
-
Number of contacts as normally closed contact
-
Lockable
-
Number of contacts as normally closed contact
-
Lock width
-
Lock width
-
Number of contacts as normally closed contact
-
Material
-
Lockable
-
Number of fault-signal switches
-
With handle red/yellow
-
Punch shape
-
With handle red/yellow
-
Discus model
-
Rated operation current Ie at AC-15, 230 V
-
Rated operation current Ie at AC-15, 230 V
-
Material (lock) shackle
-
Type of electric connection
-
Length
-
Suitable for solid conductors
-
Bracket height
-
Bracket height
-
Material thickness
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Model
-
Model
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Shackle width
-
Suitable for stranded conductors
-
Suitable for stranded conductors
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for fine strand conductors
-
Shackle diameter
-
Shackle diameter
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
With combination lock
-
With auto test for earth leakage function
-
Suitable for extra fine-strand conductors
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Suitable for max. number of poles main contact unit (total)
-
Number of outputs
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Rated switch current
-
Rated switch current
-
Conductor cross section, output
-
Conductor cross section, input AWG
-
Number of poles
-
Conductor cross section, output AWG
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406293_pw_237338.jpg)
DX3 Motorbediening 24-48VAC/DC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406292-LEGRAND-1000.jpg)
Modulaire motorbediening DX³ 230Vac - 125A - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406295-LEGRAND-1000.jpg)
DX3 Motorbediening auto 230VAC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406289-WEB-R.jpg)
DX3 Stop&Go Zelftest 230VAC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406290-WEB-R.jpg)
Modulaire motorbediening DX³ 24/48Vac/Vdc - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406291-LEGRAND-1000.jpg)
DX3 Motorbediening 230VAC, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406288-LEGRAND-1000.jpg)
DX3 Stop&Go Standaard 230VAC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/406319-LEGRAND-1000.jpg)
Externe frontale draaibediening zwart handgreep voor modulaire apparaten DX³
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/406320-LEGRAND-1000.jpg)
Externe frontale draaibediening geel/rood handgreep voor modulaire apparaten DX³
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/406316-LEGRAND-1000.jpg)
Manuele omschakelaar modulair DX³ - 4P - 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-406315-WEB-R.jpg)
Manuele omschakelaar modulair DX³ - 3P - 3 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/022797-LEGRAND-1000.jpg)
Hangslot Ø6mm met 2 sleutels en etiketten.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/406314-LEGRAND-1000.jpg)
Manuele omschakelaar modulair DX³ - 2P - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406280_pw_237341.jpg)
DX3 Onderspanningsspoel 24-48VAC/VDC, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406282-LEGRAND-1000.jpg)
DX3 Onderspanningsspoel 230VAC, 1module. Instelbare tijdvertraging van 0 tot 300 ms. Montage aan de linkerzijde van het component.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/15-05-2024/13-30/LG-406276-WEB-R.jpg)
DX3 Uitschakelspoel 12-48VAC/VDC, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406278-WEB-R.jpg)
DX3 Uitschakelspoel 110-415VAC/VDC, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/022732-LEGRAND-1000.jpg)
Frontbediening buiten de kast Vistop voor 63/100/125/160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406264-WEB-R.jpg)
DX3 Hulp-/2x foutsignaleringscontact wissel 250V 6A, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406256-WEB-R.jpg)
DX3 Hulp-/foutsignaleringscontact wissel 250V 6A. 0.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406286-LEGRAND-1000.jpg)
Uitschakelspoel POP DX³ - 275V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/022722-LEGRAND-1000.jpg)
Hulpcontact-lastscheider Vistop 2P 16A 400Vac klem 6mm2 1.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406252-WEB-R.jpg)
DX3 Foutsignaleringscontact wissel 250V 6A. 0.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406250-WEB-R.jpg)
DX3 Hulpcontact wissel 250V 6A. 0.5module
Exclusief BTW