-
Built as safety transformer
-
Primary voltage 1
-
Primary voltage 1
-
Built as safety transformer
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Built as isolating transformer
-
Primary voltage 2
-
Primary voltage 2
-
Built as isolating transformer
-
Accessory
-
Built as energy saving transformer
-
Primary voltage 3
-
Spare part
-
Primary voltage 4
-
Primary voltage 5
-
Mounting method
-
Primary voltage 6
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary voltage 2
-
Modular version
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Terminal marking indication
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044274-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 8000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044273-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 6300VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044272-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 5000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044271-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 4000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044240-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 2500VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/044270-LEGRAND-1000.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 2500VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044239-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 1600VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044269-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 1600VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044238-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044228-WEB-R.jpg)
Veiligheidstransformator230-400V/12-24V 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044268-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044218-WEB-R.jpg)
Veiligheidstransformator 230/24V 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042849-WEB-R.jpg)
Veiligheidstransformator enkelfase 230/400V prim. 12/24V sec. - 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044227-WEB-R.jpg)
Veiligheidstransformator 230-400V/12-24V 630VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044237-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 630VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044217-WEB-R.jpg)
Veiligheidstransformator 230/24V 630VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044267-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/115-230V 630VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044226-WEB-R.jpg)
Veiligheidstransformator 230-400V/12-24V 400VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042775_pw_93482.jpg)
Veiligheidstransformator primair 230-400V, secundair 24-48V, vermogen 630VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042775_pw_93482.jpg)
Veiligheidstransformator primair 230-400V, secundair 12-24V, vermogen 630VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042775_pw_93482.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 630VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042862-WEB-R.jpg)
Veiligheidstransformator primair 230-400V, secundair 24V, vermogen 630VA.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044236-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 400VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042791-WEB-R.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 450VA, voorzien van koppelstrip.
Exclusief BTW