-
Construction size
-
Version as main switch
-
Type of accessory/spare part
-
DIN-grootte
-
Suitable for number of poles
-
Mounting rail armament
-
Rated voltage
-
Rated current In
-
DIN-grootte
-
Number of knife blade fuse holders
-
Rated primary current
-
Version as maintenance-/service switch
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated secondary current
-
Number of fuse switch disconnectors
-
Version as safety switch
-
Version as safety switch
-
Rated current
-
Rated current
-
Rated current
-
Material
-
Rated current
-
Rated current
-
Material
-
Rated secondary apparent power
-
Version as emergency stop installation
-
Min. busbar thickness
-
Version as reversing switch
-
Max. busbar thickness
-
Uitvoering met afdekking
-
Accuracy class
-
Bedrijfsspanning (meetspanning)
-
Type of electric connection
-
Width of the adapter
-
Overcurrent limiting factor
-
Model
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rail width
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Uitvoering
-
With cover
-
Mounting method
-
Busbar distance
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Mounting method
-
Montagewijze
-
With shock protection
-
With error protection
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Snap mounting
-
Conditioned rated short-circuit current Iq
-
Voorwaardelijke nom. kortsluitstroom Iq
-
Device construction
-
Conditioned rated short-circuit current Iq
-
With copper rail
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Secondary connection
-
Suitable for front mounting
-
Rated short-time withstand current lcw
-
Schakelvermogen bij 400 V
-
Number of poles
-
Number of primary inputs
-
Number of poles
-
Suitable for busbar mounting
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Concurrently switching neutral conductor
-
Position control element
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Geschikt voor tussenbouw
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605860-LEGRAND-1000.jpg)
DPX3 1600 adapter - bekabeling bovenaan
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-605113-WEB-R.jpg)
Veilighedenlastscheider SPX-D 3P+N 630A NH3
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-605103-WEB-R.jpg)
Veilighedenlastscheider SPX-D 30 630A NH3
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Veilighedenlastscheider SPX-D 3P+N 400A NH2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-605102-WEB-R.jpg)
Veilighedenlastscheider SPX-D 30 400A NH2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/605853-LEGRAND-1000.jpg)
Mespatroonlastscheider verticaal SPX3-V 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/605852-LEGRAND-1000.jpg)
Mespatroonlastscheider verticaal SPX3-V 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/605851-LEGRAND-1000.jpg)
Mespatroonlastscheider verticaal SPX3-V 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605877-LEGRAND-1000.jpg)
Stroomtransfo CT 600A NH 1/2/3 - voor SPX3 -V 250/400/630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605873-LEGRAND-1000.jpg)
Stroomtransfo CT 150A NH 1/2/3 - voor SPX3 -V 250/400/630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605874-LEGRAND-1000.jpg)
Stroomtransfo CT 200A NH 1/2/3 - voor SPX3 -V 250/400/630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605875-LEGRAND-1000.jpg)
Stroomtransfo CT 250A NH 1/2/3 - voor SPX3 -V 250/400/630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605876-LEGRAND-1000.jpg)
Stroomtransfo CT 400A NH 1/2/3 - voor SPX3 -V 250/400/630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/605850-LEGRAND-1000.jpg)
Mespatroonlastscheider verticaal SPX3-V 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605870-LEGRAND-1000.jpg)
Stroomtransfo CT 80A NH00 - voor SPX3 -V 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/605871-LEGRAND-1000.jpg)
Stroomtransfo CT 150A NH00 - voor SPX3 -V 160A
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Patroonlastscheider voor D02 smeltpatroon (geleverd met dummy) - 400V - 3P+N met meeschakelende nulpool - maximum 63 A - 6 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-605122-WEB-R.jpg)
Hendel voor SPX-D directe draaibediening 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/605125-LEGRAND.jpg)
Draaibediening deur SPX-D 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-605123-WEB-R.jpg)
Hendel voor externe draaibediening (diepte behuizing 129-246mm) SPX-D 160A.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-605124-WEB-R.jpg)
Hendel voor externe draaibediening (diepte behuizing 210-278mm) SPX-D 250/400A.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/605120-LEGRAND.jpg)
Hendel voor SPX-D directe draaibediening 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-605121-WEB-R.jpg)
Hendel voor SPX-D directe draaibediening 250/400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/605133_pw_151875.jpg)
Klemafscheiding XL³ voor veilighedenlastscheiders SPX-D 630A. Set van 4 stuks.
Exclusief BTW