-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
PC-programming set for Windows 95
-
Type of accessory/spare part
-
PC-programming set for Windows 98
-
PC-programming set for Windows 2000
-
PC-programming set for Windows NT
-
Frequency supply voltage
-
PC-programming set for Windows XP
-
Number of channels
-
Number of channels
-
PC-programming set for Windows 7
-
PC-programming set for Windows 8
-
Accuracy per day
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Text guidance in display
-
60 min program
-
Suitable for manual operation
-
External programming
-
24 h program
-
Radio-controlled
-
With memory card
-
Annual program
-
Annual program
-
Supply voltage
-
Mains synchronous
-
Number of memory locations
-
Number of memory locations
-
Autonomy in years
-
Quartz controlled
-
Weekly program
-
Shortest switching time channel 1
-
Holiday program
-
Holiday program
-
Shortest switching time channel 1
-
Impulse program
-
Kortste schakeltijd kanaal 2
-
Shortest switching time channel 2
-
Cycle program
-
Random program
-
Automatic switching summer-/winter time
-
Automatic switching summer-/winter time
-
Nominal switching current at 250 V AC
-
Hour meter
-
Switching preselection
-
Contact type
-
Contact type
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
Astro program
-
Astro program
-
Radio-controlled (DCF77)
-
GPS (global positioning system)
-
GPS (global positioning system)
-
External pushbutton input
-
External pushbutton input
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
capaciteit aansluitklemmen
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Besturingswijze
-
Application store for download
-
Platform voor het downloaden van applicaties
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-412726-WEB-R.jpg)
Digitale schakelklok AlphaRex³ met jaarprogramma 2 kanaals - met Bluetooth technologie - breedte 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-412705-WEB-R.jpg)
Digitale schakelklok 2 x 16A jaar GPS/DCF - 230V - 2 modules kortste schakeltijd : 1 min.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412630-LEGRAND.jpg)
AlphaRex DY22 jaarprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-412724-WEB-R.jpg)
Digitale schakelklok AlphaRex³ met week/astroprogramma 2 kanaals - met Bluetooth technologie - breedte 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412629-LEGRAND-600.jpg)
AlphaRex DY21 jaarprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-412704-WEB-R.jpg)
Digitale schakelklok 1 x 16A jaar GPS/DCF - 230V - 2 modules kortste schakeltijd : 1 min.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412657-LEGRAND-1000.jpg)
AlphaRex D22 astroprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-412723-WEB-R.jpg)
Digitale schakelklok AlphaRex³ met week/astroprogramma 1 kanaal - met Bluetooth technologie - breedte 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412654-LEGRAND-1000.jpg)
AlphaRex D21 astroprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-412722-WEB-R.jpg)
Digitale schakelklok AlphaRex³ met weekprogramma 2 kanaals - met Bluetooth technologie - breedte 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412634-LEGRAND-600.jpg)
AlphaRex D21s week/dagprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-412707-WEB-R.jpg)
GPS antenne IP65 voor schakelklokken refs. 412704/412705
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-412721-WEB-R.jpg)
Digitale schakelklok AlphaRex³ met weekprogramma 1 kanaal - met Bluetooth technologie - breedte 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412641-LEGRAND-1000.jpg)
AlphaRex D22 week/dagprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412873-LEGRAND-1000.jpg)
AlphaRex3 PC-adapter om datasleutel te lezen en te schrijven.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/20-03-2024/04-00/LG-412631-WEB-R.jpg)
AlphaRex D21 week/dagprogramma 230V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-412706-WEB-F.jpg)
DCF antenne IP54 voor schakelklokken refs. 412704/412705
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-412720-WEB-F.jpg)
Datasleutel lezer Bluetooth voor schakelklokken met technologie Bluetooth
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412872-LEGRAND-1000.jpg)
AlphaRex datasleutel voor het schrijven en inlezen van schakelprogrammas t.b.v. jaar tijdschakelklokken.
Exclusief BTW