-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Construction type
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Number of phases
-
Number of conductors (without earthing)
-
Suitable for enclosure building depth
-
Max. rated operation voltage Ue
-
Version as busbar adapter
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for number of devices
-
Rated current AC 50 Hz
-
Version as built-in device
-
Suitable for enclosure building height
-
Rated voltage AC 50 Hz
-
Flexible
-
With lock
-
Length
-
Type of electric connection
-
Flexible
-
Length
-
Type of electrical connection of main circuit
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Rated permanent current Iu
-
Number of tap-off units
-
Width in number of modular spacings
-
Insulated
-
For internal separation form 2a
-
For internal separation form 2b
-
Number of poles
-
Number of poles
-
Number of poles
-
For internal separation form 3a
-
Suitable for devices with N-conductor
-
For internal separation form 3b
-
Suitable for devices with auxiliary switch
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
With cable entry
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404667-LEGRAND-1000.jpg)
Universele basis IS 333 hoogte 300mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404602-WEB-R.jpg)
Frame met stijgprofiel en railsteunen d. 975mm XL3 4000-hoogte 2200mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404600-LEGRAND.jpg)
Frame met stijgprofiel en railsteunen d. 725mm XL3 4000-hoogte 2200mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404657-LEGRAND-1000.jpg)
Basis IS 333 WWW 4P DPX630 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404656-WEB-R.jpg)
Basis IS 333 WWW 3P DPX630 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404647-WEB-R.jpg)
Basis IS 333 WWW 4P DPX630 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404653-LEGRAND-1000.jpg)
Basis IS 333 WWW 4P DPX3 250 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404646-LEGRAND-1000.jpg)
Basis IS 333 WWW 3P DPX630 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404666-LEGRAND-1000.jpg)
Universele basis IS 233 hoogte 300mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404643-LEGRAND-1000.jpg)
Basis IS 333 WWW 4P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404637-WEB-R.jpg)
Basis IS 233 WWD 4P DPX630 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404636-WEB-R.jpg)
Basis IS 233 WWD 3P DPX630 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404651-LEGRAND-1000.jpg)
Basis IS 333 WWW 4P DPX3 160 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404665-LEGRAND-1000.jpg)
Universele basis IS 223 hoogte 300mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404642-LEGRAND-1000.jpg)
Basis IS 333 WWW 3P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404627-LEGRAND-1000.jpg)
Basis IS 233 WWD 4P DPX630 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404633-WEB-R.jpg)
Basis IS 233 WWD 4P DPX3 250 met aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404626-LEGRAND-1000.jpg)
Basis IS 233 WWD 3P DPX630 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404641-WEB-R.jpg)
Basis IS 333 WWW 4P DPX3 160 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404617-LEGRAND-1000.jpg)
Basis IS 223 WFD 4P DPX630 met/zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/404690-LEGRAND-1000.jpg)
Aansluitset 1250A horizontaal-koperrail systeem 4000A 125mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404623-LEGRAND-1000.jpg)
Basis IS 233 WWD 4P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404616-LEGRAND-1000.jpg)
Basis IS 223 WFD 3P DPX630 met/zonder aardlekbeveiliging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-404640-WEB-R.jpg)
Basis IS 333 WWW 3P DPX3 160 zonder aardlekbeveiliging
Exclusief BTW