-
Cover model
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Nominal diameter
-
Type of covering
-
Accessory
-
Toggle
-
Housing material
-
Material
-
Spare part
-
Material
-
Padlock locking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Type of door
-
Suitable for enclosure building height
-
Suitable for sheet-metal screw
-
Material quality
-
Screwing system
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
Perforated
-
Type of closure
-
Sealing range
-
With lock
-
For wall thickness
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Signal passing door
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Inner depth
-
Thread size (metric)
-
With strain relief
-
Head form
-
Earthing terminal block
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
Surface finishing
-
Extension possible
-
Number of height units
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601968-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 4rijen, 72modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601967-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 3rijen, 54modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601963-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 3rijen, 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601966-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 2 rijen, 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601962-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 2rijen, 24modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601965-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 1rij, 18modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601961-WEB-R.jpg)
Plexo modulaire behuizing IP65 IK07 Klasse II, 1rij, 12modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601958-WEB-R.jpg)
Plexo behuizing IP65 8mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601956-WEB-R.jpg)
Plexo behuizing IP65 6mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-601954-WEB-R.jpg)
Plexo behuizing IP65 4mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001902-LEGRAND-1000.jpg)
Plexo behuizing IP65 2+1module.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-001962-WEB-F.jpg)
Plexo geperforeerde montageplaat 150mm 12modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/401853-LEGRAND-1000.jpg)
XL3 125 Geperforeerde montageplaat
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/001965-LEGRAND-1000.jpg)
Plexo blinde frontplaat 18modules. Wordt gemonteerd op de positie van de DIN-rail, voor montage van niet-modulaire componenten. H150mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/001961-LEGRAND-1000.jpg)
Plexo modulaire afdichting 5modules breed, afsnijdbaar per halve module. Kleur donkergrijs R746A.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/001967-LEGRAND-1000.jpg)
Plexo koppelset voor onderlinge koppeling van behuizingen vanaf 24 modules, met behoud van IP65.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/001968-LEGRAND-1000.jpg)
Plexo set van 2 verzegelbare schroeven voor de kap en 8 verzegelbare steunen voor de frontplaten.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/001966-LEGRAND-1000.jpg)
Plexo handgreep met cilindersluiting, inclusief 2 sleutels nr.850.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-001964-WEB-R.jpg)
Plexo blinde frontplaat 12modules. Wordt gemonteerd op de positie van de DIN-rail, voor montage van niet-modulaire componenten. H150mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-001955-WEB-R.jpg)
Plexo set van 2 tules IP65 ISO 2x Ø32mm, ISO 5x Ø25mm en ISO 10xØ20mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/001969-LEGRAND-1000.jpg)
Plexo set van 4 stuks wandbevestigingsbeugels .
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404821-LEGRAND-600.jpg)
Lege houder schroefklemmenblok 50 gaten - XL³125 + Plexo³
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/004817-LEGRAND-1000.jpg)
Verdelerstrook Ekinoxe leeg 35gats.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/001971-LEGRAND-1000.jpg)
Bevestigingshouder wandcontactdoos voor bevestiging op Plexo3-kast
Exclusief BTW