-
Thread type inner thread
-
Suitable for thread type cable screw gland
-
Thread size inner thread (metric)
-
Nominal thread size metric/PG
-
Thread size inner thread (metric)
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Suitable for nominal thread metric/PG
-
Thread size inner thread (metric)
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Material
-
Material
-
Nominal thread size inch/gas pipe thread
-
Suitable for nominal thread size inch NPT/gas pipe thread
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Material quality
-
Thread type outer thread
-
For wall thickness
-
For wall thickness
-
For wall thickness
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Thread size PG outer thread
-
Thread size PG outer thread
-
Thread size PG outer thread
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Model
-
Hexagon angular dimension
-
Pitch thread
-
Pitch thread
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Nickel-plated
-
Thread type
-
Thread type
-
Cable entry
-
Explosion-tested version
-
With strain relief
-
Angle model
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
With locknut
-
Snapping in opening
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
Kabeldoorvoer, materiaal PVC, zwart. Voor kabel Ø17mm maximaal, montagegat Ø22mm.
Exclusief BTW
Kabeldoorvoer, materiaal PVC, zwart. Voor kabel Ø15mm maximaal, montagegat Ø22mm.
Exclusief BTW
Kabeldoorvoer, materiaal PVC, zwart. Voor kabel Ø13mm maximaal, montagegat Ø19mm.
Exclusief BTW
Kabeldoorvoer, materiaal PVC, zwart. Voor kabel Ø12mm maximaal, montagegat Ø17mm.
Exclusief BTW
Wartel ISO M63 metaal IP68 35 t/m 48mm. Conform EN50262.
Exclusief BTW
Wartel ISO M50 metaal IP68 22 t/m 35mm. Conform EN50262.
Exclusief BTW
Kabeldoorvoer materiaal PVC, zwart. Voor kabel Ø7mm maximaal, montagegat Ø11mm.
Exclusief BTW
Wartel ISO-63 IP68 met moer
Exclusief BTW
Wartel PG48 IP68 met moer
Exclusief BTW
Wartel ISO M40 metaal IP68 15 t/m 27mm. Conform EN50262.
Exclusief BTW
Doorvoer meervoudig ISO-63 PG48
Exclusief BTW
Wartel PG42 IP68 met moer
Exclusief BTW
Kabeldoorvoer materiaal PVC, zwart. Voor kabel Ø6mm maximaal, montagegat Ø10mm.
Exclusief BTW
Kabeldoorvoer materiaal PVC, zwart. Voor kabel Ø3,5mm maximaal, montagegat Ø6mm.
Exclusief BTW
Wartel ISO M32 metaal IP68 11 t/m 21mm. Conform EN50262.
Exclusief BTW
Wartel ISO-50 IP68 met moer
Exclusief BTW
Wartel ISO M20 metaal IP68 7 t/m 13mm. Conform EN50262.
Exclusief BTW
Wartel ISO M25 metaal IP68 8 t/m 16mm. Conform EN50262.
Exclusief BTW
Adapter PG 16/ISO 25
Exclusief BTW
Metalen moer ISO 63
Exclusief BTW
Wartel ISO-40 IP68 met moer
Exclusief BTW
Adapter PG 16/ISO 20
Exclusief BTW
Metalen moer ISO 50
Exclusief BTW
Adapter PG 11/ISO 16
Exclusief BTW