-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Number of phases
-
Bus system KNX
-
Mounting direction
-
Mounting direction
-
Mounting size
-
Mounting size
-
Mounting direction
-
Mounting size
-
With key
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Type of display
-
Mounting size
-
Mounting size
-
Mounting size
-
Bus system KNX-RF (Radio Frequent)
-
Scope of application
-
Wireless
-
Suitable for wall mounting
-
Bus system radio frequent
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Bus system LON
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Technology
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Nominal load current
-
Bus system Powernet
-
Length
-
Type of electric connection
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Suitable for tube mounting
-
Length
-
Length
-
Length
-
Other bus systems
-
Length
-
Nominal discharge surge current (8/20) (L-N)
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
Model
-
Suitable for air
-
Radio frequent bidirectional
-
With LED indication
-
With LED indication
-
Suitable for liquids
-
With housing
-
With housing
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Suitable for gases
-
With bus connection
-
Number of inputs
-
Sensor length
-
Sensor length
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Voltage protection level L-PE/N-PE
-
Bus module detachable
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Suitable for duct mounting
-
Sensor element inside housing
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Nominal voltage AC
-
LED controlling
-
Number of C20 socket outlets
-
Sensor element outside housing
-
Number of C20 socket outlets
-
Supporting protocol for MODBUS
-
Fixed cable to sensor
-
Measurement of relative air humidity
-
Measurement of relative air humidity
-
Max. continuous voltage AC
-
Number of socket outlets swiss standard type 13
-
Error registration possible
-
Number of socket outlets swiss standard type 15
-
Number of poles
-
Number of socket outlets swiss standard type 23
-
Voltage protection level
-
Number of socket outlets swiss standard type 25
-
Bluetooth
-
Voltage protection level L-N
-
External signal voltage necessary
-
Material Element
-
RAL-number (similar)
-
Category type 3
-
Active temperature measurement
-
With interference suppressor filter
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Supporting protocol for KNX
-
Housing colour
-
Cover attachment
-
Measurement of CO2
-
Measurement of VOC
-
Supply voltage
-
Supply voltage
-
Supply voltage
-
Measurement of absolute air humidity
-
Measurement of absolute air humidity
-
Over voltage category
-
Suitable for ceiling mounting
-
Enthalpy measurement
-
Measurement of dewpoint
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
Trend representation
-
Particulate matter measurement (PM)
-
Number of miniature circuit breakers (MCB)
-
Compatible with Apple HomeKit
-
With remote signalling contact
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Compatible with Google Assistant
-
Signalling at the device
-
Compatible with Amazon Alexa
-
With display
-
SNMP
-
With display
-
SNMP
-
IFTTT support available
-
Temperature measuring range
-
Explosion-proof
-
Measuring range relative air humidity
-
Evaluation
-
Evaluation
-
Measuring range absolute air humidity
-
With fuse
-
Ampere meter
-
Ampere meter
-
Temperature measurement
-
Temperature measurement
-
With mounting material
-
With mounting material
-
Offset setting possible
-
Tolerance
-
Potentiometer with adjustment knob
-
Supporting protocol for BACnet
-
Ambient temperature
-
Supporting protocol for MP (multi point)
-
LoRa technology
-
NFC (Near Field Communication)
-
Wi-Fi-compatible
-
Standby push button
-
Type of power supply
-
With reverse polarity protection
-
Housing height
-
Housing width
-
Housing depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
-
Connected object
-
Operating method
-
Programming way
-
Programmable
-
Interoperable connection Protocol
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646861-WEB-R.jpg)
Legrand Zero-U PDU, 1F 32A CEE input, 2x MCB 16A, C13 (20x), C19 (4x) outputs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646870-WEB-R.jpg)
PDU Zero U verticaal 18 x C13 en 6 x C19 cord locking 3x automaat C16 1P+N+E 10kA 3 meter 3Fase CEE 16A stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646853-WEB-R.jpg)
Legrand Zero-U PDU, 1F 32A CEE input, 2x MCB 16A, Schuko (24x) outputs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646857-WEB-R.jpg)
PDU Zero U verticaal 2 x 12 C13 met cord locking systeem 2x automaat C16 1P+N 10kA 3 meter snoer 1-fase CEE 32A stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646851-WEB-R.jpg)
PDU Zero U vertikaal 12+12 Penaarde automaat C16A en 3m snoer 1 fase CEE 32A stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646852-WEB-R.jpg)
PDU Zero-U 6mm2 klem,24xRA output (2 circuits), 16A automaat
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646856-WEB-R.jpg)
PDU Zero U verticaal 2 x 12 C13 met cord locking systeem 2x automaat C16 1P+N 10kA 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646860-WEB-R.jpg)
PDU Zero U verticaal 20 x C13 en 4 x C19 met cord locking systeem 2x automaat C16 1P+N 10kA 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646835-WEB-R.jpg)
Legrand 19-inch PDU, 6 outl. (French standard) with switch and surge protection
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646850-WEB-R.jpg)
PDU Zero U vertikaal 12+12 Penaarde automaat C16A 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646836-WEB-R.jpg)
Legrand 19-inch PDU, 6 outl. (German standard) with switch and surge protection
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646815-WEB-R.jpg)
PDU 19"" met IEC 2P+E 16A,12x C13 out met cord locking systeem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646830-WEB-R.jpg)
PDU 19"" 6 x Penaarde automaat C16 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646831-WEB-R.jpg)
PDU 19"" 6 x Randaarde automaat C16 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646820-WEB-R.jpg)
Legrand 19-inch PDU, SCHUKO/UTE input, stroomindicatie lampje, UTE (9x) outp.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646814-WEB-R.jpg)
PDU 19"" met 6mm2 aansluitklemmen, 10x C13 output met cord locking
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646809-WEB-R.jpg)
PDU 19"" 6 x C13 en 2 x C19 - met cord locking systeem 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646823-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA,8x RA-output,verlichte schakelaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646821-WEB-R.jpg)
Legrand 19-inch PDU, SCHUKO/UTE input, stroomindicatie lampje, Schuko (9x) outp
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646822-WEB-R.jpg)
PDU 19"" 9 x Penaarde schakelaar 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646807-WEB-R.jpg)
PDU 19"" 6 x C19 - met cord locking systeem 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646806-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA stekker, 6x RA-type F output
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646805-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA stekker, 6x PA-type E output
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646899-WEB-R.jpg)
PDU 19"" leeg, geschikt voor 16x Mosaic module
Exclusief BTW