![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412828-LEGRAND-1000.jpg)
MicroRex W31 analoog weekklok zo/wi
Tijdschakelklokken
Legrand
MicroRex W31 analoog weekklok zo/wi
Ref.. 412828
EAN nr.
3245064128285
MicroRex W31 Su/Wi analoog week tijdschakelklok, Quarz-motor 230V 50/60Hz, 1 wisselcontact 250V 50Hz 16A, schakelstap 2 uur, kortste schakeltijd 4 uur. 3 modules. Gangreserve 6 jaar.
Kortingsgroep : O3
131,85 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in years | 6 |
Accuracy per day | 0.2 s |
60 min program | No |
24 h program | No |
Weekly program | Yes |
Annual program | No |
Mains synchronous | No |
Quartz controlled | Yes |
Contact type | Change-over contact |
Shortest switching time channel 1 | 240 min |
Program shift divide 1 | 120 min |
Automatic switching summer-/winter time | Yes |
Suitable for manual operation | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 17 A |
---|---|
Potential free switch contact | Yes |
Degree of protection (IP) | IP21 |
Width | 52.5 mm |
Height | 83 mm |
Depth | 60 mm |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-60 °C |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 1.5-4 mm² |
Connection type | Cable |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Documentatie
1 Document(s)
Gebruikersinstructie
1 Document(s)
3D Autocad
SELECTEER