![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-F430_4-WEB-F.jpg)
Actor 4 kanalen
Schakelmateriaal
Bticino
Actor 4 kanalen
Ref.. BTF430/4
EAN nr.
8012199667706
Actor met 4 afzonderlijke relais 6A Ohms, 3A ventielen, pompen en fan-coils, logische onderlinge blokkering van relais d.m.v. configuratie, 2 DIN-modules.
Kortingsgroep : J5
147,60 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Output power | 3.2 W |
Suitable for C-load | No |
Max. number of switching contacts | 4 |
Max. switching current | 4 A |
Rated current | 4 A |
Rated operating voltage | 18-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
---|---|
Width | 36 mm |
Height | 105 mm |
Depth | 31 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -25-75 °C |
Voltage type | AC/DC |
Supply current | 0.009-4 A |
Terminal marking indication | Yes |
Type of load | Other |
Halogen free | Yes |
Connection type | Screwed terminal |
Number of distribution blocks | 4 |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
Product use function | Thermal comfort management |
Documentatie
1 Document(s)
Technische fiche
1 Document(s)
PEP
SELECTEER