Overslaan en naar de inhoud gaan
Logo print

Pulsdrukker Plexo IP55 verlicht element

Schakelmateriaal Legrand

Pulsdrukker Plexo IP55 verlicht element

Ref.. 069542 EAN nr. 3245060695422

Pulsdrukker Plexo IP55 1-polig met oriëntatieverlichting, incl. lampje ref.nr.069496. Los modulair mechanisme IK07 zonder onderbak of inbouwraam.

Kortingsgroep : J1
28,90 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 0
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Other
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7046
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Device width 64 mm
Device height 64 mm
Device depth 40 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 19 mm
Operating / setting temperature -25-40 °C
Storage temperature -25-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentatie

2 Document(s)
Technische fiche
F00333EN-02.pdf pdf (0.62 Mo)
Technische fiche
F00944EN-02.pdf pdf (0.76 Mo)
6 Document(s)
Overeenkomst
NF-NF012_3289/A1 (0.69 Mo)
Overeenkomst
NF-NF012_3288 (0.64 Mo)
Overeenkomst
VDE-40023632 (2.52 Mo)
Overeenkomst
Overeenkomst
AENOR-030/002272 (0.7 Mo)