![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069651_pw_105973.jpg)
Onderbak Plexo IP55 1-voudig v2x kabel IK07.
Schakelmateriaal
Legrand
Onderbak Plexo IP55 1-voudig v2x kabel IK07.
Ref.. 069655
EAN nr.
3245060696559
Onderbak Plexo IP55 1-voudig v2x kabel IK07.
Kortingsgroep : J1
6,75 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 80 mm |
Height | 84 mm |
Depth | 53 mm |
Device width | 80 mm |
Device height | 84 mm |
Device depth | 53 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Documentatie
7 Document(s)
Overeenkomst
OC / CB-FR_711319
(0.68 Mo)
Overeenkomst
OC / CB-FR_711334
(0.59 Mo)
Overeenkomst
VDE-40023632
(2.52 Mo)
Overeenkomst
MEEI-UP 69266591 0001
(1.68 Mo)
Overeenkomst
OC / CB-FR_714769/A1
(0.63 Mo)
Overeenkomst
NF-NF012_2897
(0.8 Mo)
Overeenkomst
NF-NF012_3289/A1
(0.69 Mo)
SELECTEER