![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069556-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.5e UTP klapdeksel
Schakelmateriaal
Legrand
Plexo IP55 RJ45 Cat.5e UTP klapdeksel
Ref.. 069556
EAN nr.
3245060695569
Plexo IP55 RJ45 Cat.5e UTP klapdeksel
Kortingsgroep : M1
32,47 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 5E |
Colour | Grey |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP55 |
---|---|
Colour coding | Yes |
Device width | 64.1 mm |
Device height | 64.7 mm |
Device depth | 44.5 mm |
Built-in depth | 23 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentatie
1 Document(s)
Technische fiche
4 Document(s)
PEP
Overeenkomst
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Overeenkomst
AoC-SA01_SB01_ac109590
(0.06 Mo)
Overeenkomst
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
SELECTEER