This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-010003-WEB-R.jpg)
CPE - ALC lichtsensor inbouw 1-10V IP40
CP Electronics
CP ELECTRONICS
CPE - ALC lichtsensor inbouw 1-10V IP40
Ref.. CP010003
EAN nr.
5012774622277
CPE - ALC lichtsensor inbouw 1-10V IP40
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Type of sensor | Built-in light sensor |
---|---|
Contacts | 1 make contact (NO) |
Engaging brightness | 0-250 lx |
Switching-off brightness | 0-250 lx |
Switch-off delay | 99 s |
Switching-on delay | 0 s |
Max. switching power | 2300 W |
Suitable for C-load | No |
With automatic night switch-off | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
Nominal voltage | 220 V |
---|---|
Max. switching current (resistive load) | 10 A |
Operating temperature | -10-35 °C |
Suitable for degree of protection (IP) | IP40 |
Width | 76 mm |
Height | 65 mm |
Depth | 3.7 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 61 mm |
Degree of impact strength (IK) | Other |
Storage temperature | -10-35 °C |
Voltage type | AC |
Connection type | Push-in clamp |
Terminals capacity | 2.5-2.5 mm² |