![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/344642-BTICINO-1000.jpg)
Binnenpost - Classe 300 X13E - 7inch monitor wifi-3/4G wit
Deurcommunicatie
Bticino
Binnenpost - Classe 300 X13E - 7inch monitor wifi-3/4G wit
Ref.. BT344642
EAN nr.
8005543561447
Binnenpost Classe 300 X13E wit, wifi-3/4G. Met 7inch touchscreen. Incl. inductieve lus voor slechhorenden. Incl. boodschapfunctie gesproken en geschreven. Geschikt voor opbouw of als tafelmodel (ref.nr.344632 separaat bestellen).
Kortingsgroep : K
737,79 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | Yes |
Overhear protected | Yes |
Operation door lock | Yes |
Control extra function(s) | No |
Hands free | Yes |
Can be connected to smartphone | Yes |
Screen diagonal (inch) | 7 inch |
With automatic door opener | Yes |
Colour | White |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Loudness setting | Yes |
With touch screen | Yes |
Width | 194 mm |
Height | 162 mm |
Depth | 22 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 12-30 V |
Supply current | 0.1-0.33 A |
---|---|
Frequency | 50-60 Hz |
Standby consumption | 0.04 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Rigid |
Cable section | 0.28-0.5 mm² |
Label space/information surface | No |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 40-40 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Max distance between internal and external unit | 100 m |
Connected object | Yes |
Operating method | SCS |
Programming way | Configurator |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Documentatie
8 Document(s)
Gebruikersinstructie
Technische gids
Technische gids
Gebruikersinstructie
Gebruikersinstructie
Technische fiche
Technische gids
Technische gids
SELECTEER