![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/HS4658-BTICINO-1000.jpg)
Axolute - Green Switch antraciet
Schakelmateriaal
Bticino
Axolute - Green Switch antraciet
Ref.. BTHS4658
EAN nr.
8005543442562
Axolute - Green Switch antraciet
Kortingsgroep : J4
241,12 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Presence detector |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | No |
Suitable for wireless transmission | No |
Creep-under protection | No |
Mounting height | 1.2 m |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | No |
Combination movement sensor/push button switch | Yes |
---|---|
With orientation lighting | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | Yes |
Min. switch-on time | 30 s |
Max. duty cycle | 15359 min |
Detection angle horizontal | 0-140 ° |
Compatible with Apple HomeKit | No |
Colour | Anthracite |
RAL-number (similar) | 7037 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentatie
4 Document(s)
Technische fiche
Gebruikersinstructie
Gebruikersinstructie
Gebruikersinstructie
SELECTEER