![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HA/HA4802XS-BTICINO-1000.jpg)
Axolute rechthoekige afdekraam 2 modules Geborsteld Antraciet
Schakelmateriaal
Bticino
Axolute rechthoekige afdekraam 2 modules Geborsteld Antraciet
Ref.. BTHA4802XS
EAN nr.
8012199785523
Axolute rechthoekige afdekraam 2 modules Geborsteld Antraciet
Kortingsgroep : J4
39,57 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Satinized |
Surface finishing | Matt |
Colour | Anthracite |
---|---|
RAL-number (similar) | 9001 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 103.6 mm |
Height | 95.6 mm |
Depth | 9.95 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentatie
1 Document(s)
Technische fiche
SELECTEER