![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/36/BT-363911-WEB-R.jpg)
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 X13E
Deurcommunicatie
Bticino
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 X13E
Ref.. BT363911
EAN nr.
8012199663203
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 X13E
Kortingsgroep : K
1 295,00 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Anthracite |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | Yes |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Opening angle camera | 105 ° |
Zoom, pan/tilt function | No |
With memory function | Yes |
Screen diagonal (inch) | 7 inch |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 194 mm |
Height | 162 mm |
Depth | 22 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
---|---|
Nominal voltage | 18-27 V |
Supply current | 0.4-0.4 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 110 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-1.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Supporting bracket |
Control mode | Wireless |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Camera type | Fixed |
Communication rank type | Other |
Connected object | Yes |
Operating method | SCS |
Programming way | Configurator |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Door entry systems |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER