-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With thermal overload protection
-
With thermal overload protection
-
Phase failure sensitive
-
Switch off technique
-
Switch off technique
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Type of control element
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
With integrated auxiliary switch
-
With integrated under voltage release
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417327-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 2.5 à 4A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417328-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 4 à 6A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417329-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 5 à 8A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417352-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 17A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417353-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 22A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417354-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 26A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-417310-WEB-R.jpg)
Motorbeveiliger MPX³ 32S 6 à 10A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417311-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 9 à 13A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417312-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 11 à 17A met onderbrekingsvermogen 20kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417320-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 0.1 à 0.16A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417321-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 0.16 à 0.25A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417322-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 0.25 à 0.4A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417340-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 0.16A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417341-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 0.25A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417305-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 1 à 1.6A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417306-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 1.6 à 2.5A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417307-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 2.5 à 4A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417308-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 4 à 6A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417309-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 5 à 8A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417350-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 10A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417351-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 13A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417300-LEGRAND-1000.jpg)
Motorbeveiliger MPX³32S 0.1 t/m 0.16A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417301-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 0.16 à 0.25A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417302-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 0.25 à 0.4A met onderbrekingsvermogen 100kA
Exclusief BTW