FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-028693-WEB-R.jpg)
Legrand
Air Circuit Breaker
Ref.. 028693
DMX3-I 2500 lastscheider 4P 1250A vast gemonteerd.
6 953,10 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-028685-WEB-R.jpg)
Legrand
Air Circuit Breaker
Ref.. 028685
DMX3-I 2500 lastscheider 3P 2000A vast gemonteerd.
6 839,58 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-028684-WEB-R.jpg)
Legrand
Air Circuit Breaker
Ref.. 028684
DMX3-I 2500 lastscheider 3P 1600A vast gemonteerd.
6 084,50 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-028683-WEB-R.jpg)
Legrand
Air Circuit Breaker
Ref.. 028683
DMX3-I 2500 lastscheider 3P 1250A vast gemonteerd.
5 294,16 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen