-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Nom. afschakelvermogen Icn EN 60898 bij 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409252-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C10A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408995-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B40A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409254-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C16A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409255-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C20A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409256-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P C25A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409142-LEGRAND-1000.jpg)
Installatieautomaat DX3 1P C125A 10000A/16kA, 1.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408984-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B1A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408985-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B2A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408986-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B3A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-408987-WEB-R.jpg)
Installatieautomaat DX3 3P B4A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408994-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B32A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409141-LEGRAND-1000.jpg)
Installatieautomaat DX3 1P C100A 10000A/16kA, 1.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408947-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B50A 10000A, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408988-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B6A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408989-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B10A 10000A,3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408991-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B16A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408992-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B20A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408993-LEGRAND-1000.jpg)
Installatieautomaat DX3 3P B25A 10000A, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409140-LEGRAND-1000.jpg)
Installatieautomaat DX3 1P C80A 10000A/16kA, 1.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408946-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B40A 10000A, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408935-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B1A 10000A, 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408936-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B2A 10000A, 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408937-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P B3A 10000A, 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-408938-WEB-R.jpg)
Installatieautomaat DX3 2P B4A 10000A, 2 modules
Exclusief BTW