-
Construction type
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Material
-
Material
-
Material quality
-
With lock
-
Model
-
Model
-
Surface protection
-
Degree of protection (NEMA)
-
With mounting plate
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
Number of doors
-
With cable entry
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
With rear door
-
Number of locks
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-020185-WEB-R.jpg)
Behuizing wand XL3 400 metaal R7035 IP55-IK08 H1115 B655 D215 t/m 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-020184-WEB-R.jpg)
Behuizing wand XL3 400 metaal R7035 IP55-IK08 H915 B655 D215 t/m 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-020183-WEB-R.jpg)
Behuizing wand XL3 400 metaal R7035 IP55-IK08 H715 B655 D215 t/m 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-020182-WEB-R.jpg)
Behuizing wand XL3 400 metaal R7035 IP55-IK08 H515 B655 D215 t/m 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/036497-LEGRAND-1000.jpg)
Cabstop wartelplaat 33xdivers IP55 vr Atlantic en Marina behuizing
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/020190_pw_92411.jpg)
Scheidingsschot XL³ 400 horizontaal. Voor alle XL3 behuizingen wand of staand.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/020135-LEGRAND-1000.jpg)
Kabelbevestiging XL3 400 voor behuizing
Exclusief BTW