-
Nominal voltage
-
Number of phases
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Accessory
-
Material
-
Lockable
-
Protective contact
-
Spare part
-
Suitable for
-
Material quality
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077403-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 3-voudig 90graden 3x2P met kindv. zij 6mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077402-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 2-voudig 90graden 2x2P met kindv. zij 4mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077401-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90graden 2P kindv. zij 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/089807_pw_95014.jpg)
Trekontlasting Mosaic 2stuks voor 1 wandcontactdoos in DLP-wandgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-050299-WEB-R.jpg)
Positioneerpen/polarisatiesleutel rood. Voorkomt verkeerd gebruik van wandcontactdozen. Te plakken op stekker met randaarde.
Exclusief BTW