-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Material
-
Material quality
-
Surface protection
-
Surface protection
-
Model
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
Thread type
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
Shock resistant
-
Flat cable coupling
-
Separable screw gland
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095509-LEGRAND-1000.jpg)
Wartel ISO M63 metaal IP68 35 t/m 48mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095508-LEGRAND-1000.jpg)
Wartel ISO M50 metaal IP68 22 t/m 35mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095507-LEGRAND-1000.jpg)
Wartel ISO M40 metaal IP68 15 t/m 27mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095506-LEGRAND-1000.jpg)
Wartel ISO M32 metaal IP68 11 t/m 21mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095503-LEGRAND-1000.jpg)
Wartel ISO M20 metaal IP68 7 t/m 13mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095505-LEGRAND-1000.jpg)
Wartel ISO M25 metaal IP68 8 t/m 16mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 63
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386636-LEGRAND.jpg)
Metalen moer ISO 50
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/095501-LEGRAND-1000.jpg)
Wartel ISO M16 metaal IP68 4 t/m 9.5mm. Conform EN50262.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 40
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 32
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 25
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 20
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/386631_pw_237351.jpg)
Metalen moer ISO 16
Exclusief BTW