-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Nominal thread size metric/PG
-
Material
-
Nominal thread size inch/gas pipe thread
-
Material quality
-
Surface protection
-
Model
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Pitch thread
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
Thread type
-
Explosion-tested version
-
With strain relief
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
Snapping in opening
-
Multi seal area
-
Flat cable coupling
-
Shock resistant
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098009-WEB-R.jpg)
Wartel ISO-63 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098029-WEB-R.jpg)
Wartel PG48 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098028-WEB-R.jpg)
Wartel PG42 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098008-WEB-R.jpg)
Wartel ISO-50 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098007-WEB-R.jpg)
Wartel ISO-40 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098006-WEB-R.jpg)
Wartel ISO-32 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098005-WEB-R.jpg)
Wartel ISO-25 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098003-WEB-R.jpg)
Wartel ISO-20 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098021-WEB-R.jpg)
Wartel PG9 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098001-WEB-R.jpg)
Wartel ISO-16 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098022-WEB-R.jpg)
Wartel PG11 IP68 met moer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-098020-WEB-R.jpg)
Wartel PG7 IP68 met moer
Exclusief BTW