FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Material
-
Number of covers
-
Material quality
-
Mounting method cover
-
Covers supplied with the product
-
Cover width 1
-
Length
-
Cover width 2
-
Surface protection
-
Symmetric
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
With protective foil
-
Number of plug-in partitions
-
Construction rear wall (inner side)
-
With cable fixing clip
-
With duct connector
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-075604-WEB-R.jpg)
Legrand
Wandgoot
Ref.. 075604
DLP snap-on kunststof wandgoot 2compartimenten 50x145mm 2meter, incl. volledige scheiding van data en 230/400V en 2x 2000mm deksel.
117,60 €
/
2 m
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen