![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351233-WEB-R.jpg)
Wandgoot 110x63mm L3000mm RAL9010.
Wandgoot
Legrand
Wandgoot 110x63mm L3000mm RAL9010.
Ref.. 351233
EAN nr.
3414970695499
Wandgoot 110x63mm L3000mm RAL9010.
Kortingsgroep : G
309,70 €
/
3 m
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Width | 110 mm |
---|---|
Depth | 63 mm |
Length | 3000 mm |
Covers supplied with the product | No |
Cover width 1 | 79 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 9010 |
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 2 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 6270 mm² |
Documentatie
1 Document(s)
PEP
SELECTEER