![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069746-LEGRAND-600.jpg)
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Schakelmateriaal
Legrand
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Ref.. 069746
EAN nr.
3245060697464
Wandcontactdoos Plexo IP55 2-voudig verticaal. Combinatie wisselschakelaar en wandcontactdoos. Incl.onderbak-tule-element-afdekking IK07. Met steekklemmen en kinderbeveiliging. 16A 230Vac
Kortingsgroep : J1
43,09 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Type of switch | Two-way switch |
---|---|
Type of socket outlet | Socket outlet CEE 7/3 (type F) |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Suitable for degree of protection (IP) | IP44 |
Nominal voltage | 250 V |
---|---|
Nominal current socket outlet | 16 A |
Rated current | 16 A |
Device width | 156 mm |
Device height | 80 mm |
Device depth | 60.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | automatic terminal |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
3D Autocad
SELECTEER