Overslaan en naar de inhoud gaan
Logo print

Wandcontactdoos Plexo IP55 10A 250Vac 2-voud.hor. klapdeksel steek

Schakelmateriaal Legrand

Wandcontactdoos Plexo IP55 10A 250Vac 2-voud.hor. klapdeksel steek

Ref.. 069576 EAN nr. 3245060695767

Wandcontactdoos Plexo IP55 10A 250Vac tweevoudig horizontaal. Voorbedraad. Met klapdeksel. Voorzien van steekklemmen. Los modulair mechanisme IK07 zonder onderbak of inbouwraam.

Kortingsgroep : J1
30,81 € / 1 stuk
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Degree of protection (IP)
Connection type Push-in clamp
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour Grey
RAL-number (similar) 7046
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Grey
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Device width 136 mm
Device height 64 mm
Device depth 48 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 30 mm
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Power Delivery No
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Documentatie

1 Document(s)
Technische fiche
F00346EN-01.pdf pdf (1.31 Mo)
5 Document(s)
Overeenkomst
OC / CB-FR_711334 (0.59 Mo)
Overeenkomst
KSC-JW04001-20001A (0.27 Mo)
Overeenkomst
OC / CB-FR_711318 (0.58 Mo)
Overeenkomst
Overeenkomst
SNI-824 220215 (1.19 Mo)