-
Suitable as side panel
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Material
-
Modular spacing
-
Suitable for enclosure building width
-
Material quality
-
With lock
-
Degree of protection (NEMA)
-
With mounting plate
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Number of doors
-
With cable entry
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020456_pw_92443.jpg)
XL3 800 behuizing met sokkel IP55 H1295 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020456-LEGRAND-1000.jpg)
XL3 800 behuizing met sokkel IP55 H1095 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020451_pw_92441.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1295 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020451-LEGRAND-1000.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1095 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/020467-LEGRAND-1000.jpg)
Zijpanelen XL³ 800 metaal R7035 set van 2 stuks, voor behuizing H1295
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/020466-LEGRAND-1000.jpg)
Zijpanelen XL³ 800 metaal R7035 set van 2stuks, voor behuizing H1095
Exclusief BTW