-
Rated voltage
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037274-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 12mm 16mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037212-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 5mm 4P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037272-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 8mm 6mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037273-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 10mm 10mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037279-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 4P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037271-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037270-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 5mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037211-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 3P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037210-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 5mm 3P 4mm2
Exclusief BTW