-
Sensor type
-
Transparent
-
Material
-
With DALI interface
-
With DALI interface
-
Material quality
-
Constant light control
-
With connection cable
-
HVAC-control
-
Surface protection
-
Forced switch off
-
Model
-
Animal zone
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Temperature
-
Networkable
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Connection cable length
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Control current
-
Control current
-
Stuurstroom
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Stuurstroom
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Verbruik in de wachtstand
-
Verbruik in de wachtstand
-
Verbruik in de wachtstand
-
Standby consumption
-
Verbruik in de wachtstand
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Verbruik in de wachtstand
-
Mandatory neutral
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Auto switch
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249522_2.jpg)
CPE - MWS6 detector DALI/DSI IP40 Wieland GST18i5 met snoer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249528_1.jpg)
CPE - MWS6 HF detector DALI/DSI IP40 PIR Wago Winsta Midi 5P met snoer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360001-WEB-R.jpg)
CPE - MWS6 detector DALI/DSI IP40
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249519_1.jpg)
CPE - MWS6 HF detector ON/OFF IP40 PIR Wago Winsta Midi 3P met snoer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249531_1.jpg)
CPE - MWS6 detector ON/OFF IP40 Wieland GST18i3 met snoer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360005-WEB-R.jpg)
CPE - MWS6 aanwezig.detector inbouw ON/OFF IP40 compact
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360012-WEB-R.jpg)
CPE - MWS6 detector ON/OFF IP40 1 x NO/NC
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360015-WEB-R.jpg)
CPE - MWS6SM detector opbouw 1-10V IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360016-WEB-R.jpg)
CPE - MWS6SM detector opbouw DALI/DSI IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360018-WEB-R.jpg)
CPE - MWS6SM aanwezig.detector opbouw ON/OFF IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360002-WEB-R.jpg)
CPE - MWS6 detector DALI/DSI IP40 12-24V
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360007-WEB-R.jpg)
CPE - MWS6 detector ON/OFF IP40 2 x NC fail safe
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360013-WEB-R.jpg)
CPE - MWS6 detector ON/OFF IP40 12-24V 1 x NO/NC
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-360003-WEB-L.jpg)
CPE - MWS6 detector KNX IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360000-WEB-R.jpg)
CPE - MWS6 detector 1-10V IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249534_1.jpg)
CPE - MWS6 HF detector DALI/DSI IP40 PIR Wago Winsta Midi 3P en Mini 2P met snoer
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/20190116_249525_1.jpg)
CPE - MWS6 detector DALI/DSI IP40 Wieland GST18i3 en BST14i2 met snoer
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/CP-360006-WEB-R.jpg)
CPE - MWS6 detector 2 x ON/OFF IP40
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/CP-370000-WEB-R.jpg)
CPE - MWSINT detector om in te bouwen 1-10V IP40