FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
With interlocking device
-
Number of poles
-
Frequency
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Application store for download
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410659-LEGRAND-1000.jpg)
Legrand
Aardlekblok
Ref.. 410659
Aardlekblok DX3 4P 125A met meetcentrale - 7,5 modules
987,49 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen