-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
With interlocking device
-
Number of poles
-
Frequency
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
Aardlekblok DX3 4P 63A 300mA type F Selectief
Exclusief BTW
Aardlekblok DX3 4P 63A 30mA type F
Exclusief BTW
Aardlekblok DX3 4P 63A 1000mA type F Selectief
Exclusief BTW
Aardlekblok DX3 4P 63A 300mA type A Selectief
Exclusief BTW
Aardlekblok DX3 4P 63A 300mA type F
Exclusief BTW
Aardlekblok DX3 4P 63A 30mA type A
Exclusief BTW
Aardlekblok DX3 4P 63A 300mA type A
Exclusief BTW
Aardlekblok DX3 4P 40A 30mA type F
Exclusief BTW
Aardlekblok DX3 4P 40A 300mA type F
Exclusief BTW
Aardlekblok DX3 4P 40A 30mA type A
Exclusief BTW
Aardlekblok DX3 4P 40A 300mA type A
Exclusief BTW