-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409803-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C125A 25kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409802-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C100A 25kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409801-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P C80A 25kA, 6modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409800-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C63A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 6modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409799-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C50A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 6modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409798-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C40A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 6modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409792-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C6A 25kA, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409797-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C32A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 6modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409796-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C25A 25kA, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409795-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C20A 25kA, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409794-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C16A 25kA, 4modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409793-LEGRAND-1000.jpg)
Installatieautomaat DX3 4P 400Vac C10A 25kA, 4modules
Exclusief BTW