-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Nom. afschakelvermogen Icu IEC 60947-2 bij 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408153-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D63 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408152-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D50 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408151-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D40 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408150-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D32 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408148-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D20 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408143-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D06 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408145-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D10 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408147-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D16 400V 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/408149-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 4P D25 400V 4 modules
Exclusief BTW