-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Number of poles
-
Frequency
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411817-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 80A 30mA F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411767-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 80A 30mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411806-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 80A 300mA Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411816-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 63A 30mA F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411787-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 80A 300mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411805-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 63A 300mA Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411814-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 25A 30mA F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/411815-LEGRAND-600.jpg)
Aardlekschakelaar TX3 3P+N 40A 30mA F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411766-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 63A 30mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411803-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 25A 300mA Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411804-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 40A 300mA Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411764-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 25A 30mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411786-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 63A 300mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411784-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 25A 300mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-411785-WEB-R.jpg)
Aardlekschakelaar TX3 3P+N 40A 300mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/411765-LEGRAND-600.jpg)
Aardlekschakelaar TX3 3P+N 40A 30mA
Exclusief BTW