-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
Installatieautomaat TX3 4P C63A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C50A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C40A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C1A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C2A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C3A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C4A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C32A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C6A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C10A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C20A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C25A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P C16A 6000A, 4modules
Exclusief BTW