FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Cover model
-
Number of inlets
-
Material
-
Equipped with
-
Max. conductor cross section
-
Tackable
-
Shape
-
Length
-
Mounting in the soil
-
Surface protection
-
Mounting under water
-
For tube diameter
-
Mounting method
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
With screening
-
Weatherproof
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092034-LEGRAND-1000.jpg)
Legrand
Klemmenkast
Ref.. 092034
Plexo doos binnenmaat 130x130x74mm 16uitbreekp. ISO 16/20 en 4x20/25
19,47 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen