-
Rated current In
-
Rated current In
-
Rated current In
-
Construction type
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Suitable for enclosure building depth
-
Version as busbar adapter
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Version as built-in device
-
Suitable for enclosure building height
-
Flexible
-
With lock
-
Length
-
Type of electrical connection of main circuit
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
For internal separation form 2a
-
For internal separation form 2b
-
Number of poles
-
Number of poles
-
For internal separation form 3a
-
For internal separation form 3b
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
With cable entry
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
Universele basis IS 333 hoogte 300mm
Exclusief BTW
Frame met stijgprofiel en railsteunen d. 975mm XL3 4000-hoogte 2200mm
Exclusief BTW
Frame met stijgprofiel en railsteunen d. 725mm XL3 4000-hoogte 2200mm
Exclusief BTW
Basis IS 333 WWW 4P DPX630 met aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 3P DPX630 met aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 4P DPX630 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 4P DPX3 250 met aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 3P DPX630 zonder aardlekbeveiliging
Exclusief BTW
Universele basis IS 233 hoogte 300mm
Exclusief BTW
Basis IS 333 WWW 4P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 233 WWD 4P DPX630 met aardlekbeveiliging
Exclusief BTW
Basis IS 233 WWD 3P DPX630 met aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 4P DPX3 160 met aardlekbeveiliging
Exclusief BTW
Universele basis IS 223 hoogte 300mm
Exclusief BTW
Basis IS 333 WWW 3P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 233 WWD 4P DPX630 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 233 WWD 4P DPX3 250 met aardlekbeveiliging
Exclusief BTW
Basis IS 233 WWD 3P DPX630 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 4P DPX3 160 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 223 WFD 4P DPX630 met/zonder aardlekbeveiliging
Exclusief BTW
Aansluitset 1250A horizontaal-koperrail systeem 4000A 125mm
Exclusief BTW
Basis IS 233 WWD 4P DPX3 250 zonder aardlekbeveiliging
Exclusief BTW
Basis IS 223 WFD 3P DPX630 met/zonder aardlekbeveiliging
Exclusief BTW
Basis IS 333 WWW 3P DPX3 160 zonder aardlekbeveiliging
Exclusief BTW