-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Material
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting method
-
Type of inlet
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Extension possible
-
Cover attachment
-
Sealable
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/037308-LEGRAND-1000.jpg)
Stroomverdeler kabelschoen Lexic 4P 400A 4stuks kopperrails 32x5mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/037400-LEGRAND-1000.jpg)
Stroomverdeler 4P Lexic125A 250A voor kabelschoen 40kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-037435-WEB-R.jpg)
Stroomverdeler Lexic 4P 250A vr kabelschoen+4stuks rails 25x4mm M8/M10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/037447_pw_92824.jpg)
Stroomverdeler Lexic 4P 125A voor kabelschoen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/037431_pw_93502.jpg)
Stroomverdeler Lexic 4P 160A voor kabelsch.+4stuks rails 18x4mm M6/M8
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/037430_pw_93367.jpg)
Stroomverdeler Lexic 4P 125A voor kabelsch.+4stuks rails 15x4mm M6/M8
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-037395-WEB-R.jpg)
Stroomverdeler 4P Lexic125A voor kabelschoen
Exclusief BTW