![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028057-WEB-R.jpg)
Vermogenlastschakelaar DMX³-I 1600 4P 1250A Vastgemonteerd
Air Circuit Breaker
Legrand
Vermogenlastschakelaar DMX³-I 1600 4P 1250A Vastgemonteerd
Ref.. 028057
EAN nr.
3414970717405
Vermogenlastschakelaar DMX³-I 1600 4P 1250A Vastgemonteerd
Kortingsgroep : I2
5 472,90 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Rated permanent current Iu | 1250 A |
---|---|
Rated voltage | 230-690 V |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
With switched-off indicator | Yes |
---|---|
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
Documentatie
5 Document(s)
Technische fiche
Gebruikersinstructie
Technische gids
Technische gids
Werkplaats handboek
1 Document(s)
3D Autocad
SELECTEER