Overslaan en naar de inhoud gaan
Logo print

Vermogenautomaat DMX³ 1600 - 3P 630A + MP2 - 42kA - uitrijdbaar

Air Circuit Breaker Legrand

Vermogenautomaat DMX³ 1600 - 3P 630A + MP2 - 42kA - uitrijdbaar

Ref.. 028093 EAN nr. 3414971419803

Vermogenautomaat DMX³ 1600 - 3P 630A + MP2 - 42kA - uitrijdbaar

Kortingsgroep : I2
6 037,20 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Rated permanent current Iu 630 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 42 kA
Overload release current setting 252-630 A
Adjustment range short-term delayed short-circuit release 945-6300 A
Adjustment range undelayed short-circuit release 1260-42000 A
Device construction Built-in device slide-in technique (withdrawable)
Integrated earth fault protection No
Type of electrical connection of main circuit Other
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 4
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 282 mm
Height 352 mm
Depth 306 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 120-1000 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Contains Batteries and/or Accumulator No

Documentatie

7 Document(s)
Gebruikersinstructie
LE08437AC.pdf pdf (17.31 Mo)
Technische gids
LE10707AA.pdf pdf (13.31 Mo)
Technische gids
Gebruikersinstructie
LE08438AB.pdf pdf (3.32 Mo)
Technische gids
Gebruikersinstructie
LE08866AC.pdf pdf (6.7 Mo)
Werkplaats handboek
1 Document(s)
3D Autocad
028093.dwg dwg (0.15 Mo)
2 Document(s)
Software
Software