FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Suitable for built-in mounting
-
Type of covering
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Colour rendering index CRI
-
Suitable for suspended mounting
-
Light sharing
-
Light outlet
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Length
-
Dimming 1-10 V
-
With light sensor
-
Dimming phase cut-off
-
Dimming DALI
-
With movement sensor
-
Mounting method
-
Lamp holder
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp holder
-
Lamp type
-
Type of control gear
-
Dimming Touch and Dim
-
Type of control gear
-
With control gear
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Dimming DMX
-
Height/depth
-
Type of grid
-
Height/depth
-
Type of grid
-
With complemantary luminous signal
-
Dimming potentiometer (integrated)
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Supplied remote control
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Built-in height/depth
-
Built-in height/depth
-
Built-in height/depth
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Estimated bulb life
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
With socket outlet
-
Fitted with rainproof plate protection
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Cable support
-
Control mode
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/L4362-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTL4362
LL leeslamp 230V - 3,3W
125,01 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/NT4362-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTNT4362
Livinglight leeslamp 230V - 3,3W
125,01 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/N4362-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTN4362
LL leeslamp 230V - 3,3W
115,02 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LN4360-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTLN4360
LL richtbare spot 360° - 2,8W
85,59 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LN4361-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTLN4361
LL spot voor trap - 2,2W
54,45 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen