![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-R15_100_CF30_P_070806.jpg)
Verhoging R15/300 Sdz H15mm L300mm
Cablofil
Legrand
Verhoging R15/300 Sdz H15mm L300mm
Ref.. CM586610
EAN nr.
3599075866101
Verhoging R15/300 Sdz H15mm L300mm
Kortingsgroep : H
13,51 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 300-600 mm |
Suitable for cable management system height | 25-25 mm |
Length | 298 mm |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
2 Document(s)
Technische fiche
Technische fiche
1 Document(s)
PEP
SELECTEER