FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal current
-
Suitable for solid conductors
-
Suitable for stranded conductors
-
Mounting method
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Number of poles
-
Contact safe
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/005054-LEGRAND-1000.jpg)
Legrand
Componenten
Ref.. 005054
Aardingsklemmenblok 10+45T voor kast Plexo³ 18 modules /XL³ 125/XL³160
34,22 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen