-
Built as safety transformer
-
Primary voltage 1
-
Primary voltage 2
-
Built as isolating transformer
-
Primary voltage 3
-
Built as energy saving transformer
-
Primary voltage 4
-
Primary voltage 5
-
Primary voltage 6
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 2
-
Modular version
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Terminal marking indication
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044240-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 2500VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044239-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 1600VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044238-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 1000VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044237-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 630VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044236-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 400VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/044235-LEGRAND-1000.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 250VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044234-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 160VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/044233-LEGRAND-1000.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 100VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044232-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 63VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-044231-WEB-R.jpg)
Veiligheids- en scheidingstransformator 230-400V/24-48V 40VA
Exclusief BTW