-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028678-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 4P 4000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028658-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 4P 4000A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028638-WEB-R.jpg)
Automaat DMX³-N 4P 4000A vaste versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028668-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 3P 4000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028648-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 3P 4000A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028628-WEB-R.jpg)
Automaat DMX³-N 3P 4000A vaste versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028676-WEB-R.jpg)
DMX3-L 2500 vermogenautomaat 4P 2500A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028677-LEGRAND.jpg)
DMX3-L 4000 vermogenautomaat 4P 3200A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028657-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 4P 3200A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028637-WEB-R.jpg)
Automaat DMX³-N 4P 3200A vaste versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656-LEGRAND.jpg)
DMX3-H 2500 vermogenautomaat 4P 2500A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028667-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 3P 3200A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656_pw_161086.jpg)
DMX3-N 2500 vermogenautomaat 4P 2500A 50kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028675-WEB-R.jpg)
DMX3-L 2500 vermogenautomaat 4P 2000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028666-WEB-R.jpg)
DMX3-L 2500 vermogenautomaat 3P 2500A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028674-LEGRAND.jpg)
DMX3-L 2500 vermogenautomaat 4P 1600A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028647-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 3P 3200A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028627-WEB-R.jpg)
Automaat DMX³-N 3P 3200A vaste versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656_pw_161086.jpg)
DMX3-H 2500 vermogenautomaat 4P 2000A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656_pw_161086.jpg)
DMX3-N 2500 vermogenautomaat 4P 2000A 50kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028665-WEB-R.jpg)
DMX3-L 2500 vermogenautomaat 3P 2000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656_pw_161086.jpg)
DMX3-H 2500 vermogenautomaat 4P 1600A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028656_pw_161086.jpg)
DMX3-H 2500 vermogenautomaat 3P 2500A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028673-WEB-R.jpg)
Automaat DMX³-L 4P 1250A vaste versie - 100 kA
Exclusief BTW