-
Cover model
-
Cover model
-
Nominal dimension
-
Type of accessory/spare part
-
Suitable for subfloor duct countersunk (closed)
-
Material
-
Housing material
-
Uitbouwmogelijkheid
-
Housing material
-
Number of device cups
-
Number of device cups
-
Voor buisaansluiting
-
Suitable for subfloor duct overhead closed
-
Duct height
-
Duct width
-
Min. height finishing layer
-
Model
-
Levelling range
-
Built-in opening for floor column
-
Material side wall
-
Built-in opening for built-in unit
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Bottom plate
-
With opening carpeting
-
With opening carpeting
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Width
-
Height
-
Depth
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-088074-WEB-L.jpg)
IK-3 vloerdoos instort H50mm, compleet met instortdoos, deksel (tapijt-vinyl), 4X WCD voorbedraad + paneel voor 8xdata
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/088073-LEGRAND-1000.jpg)
IK-3 Vert. instortdoos verlaagde universeeldoos H50
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088070-WEB-R.jpg)
IK-3 Vert. dekselset verlaagde vloerdoos H50-H70mm 16 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/088072-LEGRAND-1000.jpg)
IK-3 Vert. blinde afdekplaat RVS dekselset verlaagde vloerdoos H50
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/088071-LEGRAND-1000.jpg)
IK-3 Verticaal set van afschermkappen Mosaic 4x 230V en 8x data
Exclusief BTW