Overslaan en naar de inhoud gaan
Logo print

Valena Next with Netatmo - Uitbreidingskit Schakelaar + wandcontactdoos Wit

Schakelmateriaal Legrand

Valena Next with Netatmo - Uitbreidingskit Schakelaar + wandcontactdoos Wit

Ref.. 741805 EAN nr. 3414971403710

Valena Next with Netatmo - Uitbreidingskit Schakelaar + wandcontactdoos Wit

Kortingsgroep : N8
156,46 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with claw and screw
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP40
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0.1 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy and lighting management
Connectable by Internet box Yes

Documentatie

1 Document(s)
3D Autocad
3D_LG-741805.stp ifc (106.21 Mo)
2 Document(s)
Overeenkomst
Overeenkomst
OC / CB-FR_706899 (0.55 Mo)